IESNA:LM-63-2002
[TEST]P1359016
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-850-U-SL4-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 5000K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9616.6
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1394.9 1444.1 1496.7 1559.0 1608.2 1664.0 1726.4 1755.9 1801.9 1870.8 1936.5 2034.9 2294.2 2546.9 2914.5 3433.1 3833.5 4181.4 
4647.5 5057.8 5507.4 5819.2 6026.0 6124.5 6071.9 5684.6 4398.1 2796.4 1903.6 1496.7 1004.3 282.3 85.3 36.1 13.1 0.0 0.0 
1394.9 1431.0 1493.4 1539.3 1598.4 1657.5 1700.1 1749.4 1795.3 1851.1 1913.5 2031.6 2264.7 2478.0 2842.3 3328.1 3731.8 4128.9 
4549.0 4975.7 5422.1 5747.0 5911.1 6009.6 5986.6 5704.3 4480.1 2970.3 1982.4 1503.2 1030.6 292.1 91.9 39.4 16.4 3.3 0.0 
1394.9 1437.6 1490.1 1536.0 1585.3 1644.3 1693.6 1733.0 1765.8 1811.7 1870.8 1966.0 2156.4 2366.4 2674.9 3101.6 3548.0 3882.8 4270.0 
4650.8 5047.9 5372.8 5546.8 5701.1 5760.1 5766.7 5195.6 3758.0 2484.6 1755.9 1198.0 498.9 203.5 121.4 39.4 3.3 0.0 
1394.9 1440.9 1490.1 1542.6 1582.0 1637.8 1677.2 1713.3 1749.4 1785.5 1828.1 1880.7 1998.8 2185.9 2359.9 2704.5 3068.8 3390.4 3692.4 
3977.9 4319.3 4627.8 4896.9 5133.2 5356.4 5687.9 6071.9 6285.3 5832.3 5254.7 4286.5 2730.7 784.4 180.5 42.7 6.6 0.0 
1394.9 1431.0 1480.2 1522.9 1585.3 1614.8 1664.0 1713.3 1733.0 1765.8 1785.5 1841.3 1910.2 2021.8 2192.5 2343.4 2602.7 2871.9 3141.0 
3397.0 3649.7 3892.6 4161.7 4427.6 4723.0 5100.4 5628.9 6367.3 7086.1 7056.6 5861.9 4109.2 1966.0 449.7 68.9 9.8 
0.0 
1394.9 1434.3 1477.0 1532.8 1578.7 1618.1 1654.2 1700.1 1729.7 1762.5 1792.0 1838.0 1916.8 2025.1 2162.9 2330.3 2576.5 2816.1 3078.6 
3344.5 3574.2 3840.1 4096.1 4355.4 4663.9 5028.2 5533.7 6308.3 7096.0 7092.7 5832.3 4233.9 2251.5 485.8 62.4 9.8 
0.0 
1394.9 1427.7 1467.1 1522.9 1568.9 1618.1 1657.5 1696.9 1739.5 1775.6 1808.5 1844.6 1906.9 1956.1 2021.8 2136.7 2317.2 2491.1 2720.9 
2940.8 3183.7 3380.6 3557.8 3777.7 3987.8 4293.0 4713.1 5267.8 6035.8 5980.0 4883.8 3544.7 1844.6 433.2 49.2 13.1 0.0 
1394.9 1424.4 1460.5 1513.1 1559.0 1605.0 1660.8 1696.9 1739.5 1772.3 1811.7 1838.0 1867.5 1880.7 1929.9 1972.6 2054.6 2156.4 2317.2 
2491.1 2652.0 2816.1 2999.9 3200.1 3429.8 3721.9 4089.5 4391.5 4611.4 4841.1 3718.7 1276.7 384.0 101.7 32.8 13.1 0.0 
1394.9 1411.3 1447.4 1490.1 1545.9 1585.3 1637.8 1687.0 1723.1 1772.3 1798.6 1824.9 1834.7 1844.6 1864.2 1880.7 1883.9 1952.9 2038.2 
2146.5 2277.8 2432.1 2606.0 2832.5 3065.5 3383.9 3600.5 3653.0 3817.1 3702.2 3377.3 2350.0 567.8 177.2 45.9 13.1 0.0 
1394.9 1421.2 1437.6 1463.8 1513.1 1565.6 1618.1 1680.4 1719.8 1775.6 1818.3 1847.8 1861.0 1874.1 1897.1 1893.8 1910.2 1952.9 2002.1 
2090.7 2228.6 2382.8 2589.6 2845.6 3121.3 3393.7 3488.9 3630.0 3518.4 3134.4 2478.0 1135.6 269.1 85.3 39.4 13.1 0.0 
1394.9 1408.0 1421.2 1437.6 1483.5 1532.8 1585.3 1641.1 1713.3 1788.8 1867.5 1939.7 2008.7 2077.6 2156.4 2261.4 2359.9 2524.0 2694.6 
2894.8 3134.4 3364.2 3561.1 3771.2 3869.6 3859.8 3603.8 3370.7 2816.1 2146.5 1391.6 525.1 105.0 36.1 19.7 13.1 0.0 
1394.9 1398.2 1411.3 1424.4 1467.1 1509.8 1565.6 1627.9 1716.6 1798.6 1900.4 2011.9 2133.4 2261.4 2445.2 2671.7 2940.8 3229.6 3508.6 
3754.8 3912.3 3935.3 3781.0 3515.2 3160.7 2766.8 2327.0 2008.7 1572.1 1109.4 676.1 315.1 78.8 32.8 16.4 9.8 0.0 
1394.9 1394.9 1388.3 1404.8 1434.3 1463.8 1513.1 1588.6 1660.8 1736.2 1841.3 1959.4 2080.9 2179.3 2327.0 2560.1 2888.3 3173.8 3429.8 
3613.6 3607.1 3377.3 2953.9 2340.2 1723.1 1161.9 659.7 344.6 174.0 108.3 72.2 52.5 36.1 26.3 16.4 9.8 0.0 
1394.9 1381.8 1362.1 1358.8 1355.5 1355.5 1365.4 1365.4 1322.7 1243.9 1158.6 1092.9 1053.6 1040.4 1040.4 1142.2 1411.3 1795.3 2139.9 
2307.3 2202.3 1811.7 1273.5 777.9 410.3 229.7 154.3 121.4 98.5 82.1 62.4 45.9 36.1 23.0 16.4 9.8 0.0 
1394.9 1365.4 1329.3 1286.6 1243.9 1168.4 1053.6 909.1 741.8 590.8 479.2 469.3 505.4 577.7 656.4 712.2 748.3 784.4 771.3 
682.7 541.6 420.1 321.6 259.3 219.9 187.1 154.3 131.3 108.3 85.3 68.9 49.2 32.8 23.0 16.4 9.8 0.0 
1394.9 1355.5 1293.2 1214.4 1089.7 905.9 718.8 561.2 492.3 472.6 452.9 433.2 423.4 430.0 456.2 479.2 492.3 485.8 456.2 
420.1 367.6 318.4 279.0 252.7 219.9 183.8 157.5 131.3 108.3 82.1 59.1 42.7 32.8 23.0 19.7 9.8 0.0 
1394.9 1352.2 1263.6 1138.9 925.6 699.1 548.1 508.7 492.3 475.9 459.5 443.1 420.1 403.7 387.3 374.2 361.0 351.2 331.5 311.8 
292.1 269.1 242.9 219.9 193.6 174.0 151.0 124.7 98.5 75.5 59.1 45.9 36.1 26.3 19.7 13.1 0.0 
1394.9 1342.4 1224.2 1037.2 777.9 580.9 528.4 512.0 498.9 489.0 469.3 459.5 439.8 420.1 400.4 380.7 367.6 347.9 324.9 298.7 
272.4 246.2 226.5 210.1 193.6 177.2 157.5 134.6 118.2 101.7 88.6 72.2 52.5 32.8 26.3 16.4 0.0 
1394.9 1322.7 1194.7 964.9 692.5 554.7 531.7 521.9 505.4 495.6 479.2 472.6 449.7 433.2 416.8 397.1 374.2 347.9 315.1 282.3 
259.3 239.6 223.2 206.8 193.6 174.0 154.3 137.8 128.0 114.9 101.7 78.8 49.2 32.8 29.5 19.7 0.0 
1394.9 1329.3 1175.0 912.4 643.3 554.7 541.6 531.7 518.6 508.7 498.9 489.0 469.3 459.5 446.4 420.1 387.3 354.5 315.1 282.3 
256.0 236.3 219.9 200.2 177.2 157.5 131.3 118.2 108.3 95.2 82.1 59.1 42.7 36.1 29.5 23.0 0.0 
1394.9 1332.5 1171.7 886.2 620.3 561.2 548.1 535.0 525.1 515.3 505.4 495.6 485.8 479.2 466.1 446.4 413.5 370.9 328.2 288.8 
259.3 236.3 216.6 190.4 164.1 134.6 108.3 95.2 82.1 68.9 55.8 45.9 39.4 32.8 29.5 13.1 0.0 
1394.9 1316.1 1168.4 896.0 610.5 558.0 548.1 538.3 528.4 512.0 505.4 495.6 489.0 479.2 466.1 449.7 420.1 374.2 328.2 288.8 
256.0 236.3 213.3 187.1 157.5 131.3 101.7 88.6 78.8 65.6 52.5 42.7 36.1 32.8 26.3 9.8 0.0 
